Schneider-Electric
 
5980206 picture- scope
5980206
Thorsman - CYB-PB - switch up without cover - 1-pole - spring-return - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Switch
Device presentation Device unit
Colour tint White
Quantity per set Set of 1
Complementary
Switch function 1-pole push-button
Actuator Rocker
Return Spring return
Rated current 10 A
[Ue] rated operational voltage 250 V AC
Fixing mode Snap-fitted
Material PA (polyamide)
PC/ABS
Length 84 mm
Height 80 mm
Width 50 mm
Environment
Standards SS-EN 60669-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.900 cm
Package 1 Width 10.700 cm
Package 1 Length 13.500 cm
Package 1 Weight 68.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 986.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 560
Package 3 Height 95.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 75.112 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months