Schneider-Electric
 
730450 picture- scope
730450
Stago - pendant bracket 80 - 200 mm - steel - pre-galvanized
Schneider Electric
Characteristics
Main
Range of product Stago
Product or component type Pendant bracket
Device short name 50
Mounting location Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Product destination Cable tray KB184 W= 200 mm
Cable tray KB284 W= 200 mm
Fixing mode By screw
Material with surface treatment Steel pre-galvanized
Corrosion class C2
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 2.6 cm
Package 1 Length 25.5 cm
Package 1 Weight 200 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months