Schneider-Electric
 
81879 picture- scope
81879
Plug, Mureva PK, panel-mounted, 63A, 3P+E, 220V, IP67
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Plug
Device short name panel mounted plugs
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 63 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 6…25 mm²
Thread type Pg 36
Net weight 0.85 kg
Base dimension 100 x 107 mm
Height 265 mm
Width 110 mm
Depth 110 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.85 cm
Package 1 Width 10.0 cm
Package 1 Length 10.7 cm
Package 1 Weight 850.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E57d0e16-20fd-447f-8324-ed3dc27095fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23