Schneider-Electric
 
83796 picture- scope
83796
Interlocked socket, Mureva PK, wall mounting, 32A, 3P+N+E, 400V, IP65
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Interlocked socket
Device short name Isoblock socket
Plug, socket category Low voltage
Industrial socket type B16
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 32 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Protection type Without protection
Product compatibility Modular device
Total number of 18 mm modules 4.5
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Springs: stainless steel
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 1.1 kg
Base dimension 144 x 330 mm
Height 330 mm
Width 106 mm
Depth 111 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK10 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 31.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 1.093 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.859 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 181
Contractual warranty
Warranty 18 months