Schneider-Electric
 
8502SCO2V03 picture- scope
8502SCO2V03
NEMA Contactor, Type S, nonreversing, Size 1, 27A, 10HP at 575VAC, 3 phase, up to 100kA, 3 pole, 240VAC coil, open
Characteristics
Main
Product Type Contactor
Product Range 8502S
Contactor Type Non-reversing
Complementary
NEMA Size 1
Rated Current 27 A
Number of Poles 3P
Maximum Voltage Rating 600 V AC
Phase 3 phases
Horsepower Rating 7.5 HP at 200 V AC
7.5 HP at 230 V AC
10 HP at 460 V AC
10 HP at 575 V AC
SCCR Circuit-breaker 70 A maximum, SCCR: 100 kA at 480 V AC
Fuse J 60 A maximum, SCCR: 100 kA at 600 V AC
Fuse T 60 A maximum, SCCR: 100 kA at 600 V AC
Fuse RK1 60 A maximum, SCCR: 100 kA at 600 V AC
Fuse RK5 60 A maximum, SCCR: 100 kA at 600 V AC
Coil Voltage 240 V AC 60 Hz
220 V AC 50 Hz
Control Circuit Type Common control circuit
Control Units No control units
Pilot Light No indicator
Auxiliary Contacts Without
Other Equipment Fuse not supplied
Terminal Type Screw clamp terminals
Height 110.24 mm
Width 81.79 mm
Depth 107.19 mm
Environmental
Enclosure Type Not rated (open device)
Certifications UL listed file E78351 CCN NLDX
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.43 cm
Package 1 Width 14.986 cm
Package 1 Length 20.32 cm
Package 1 Weight 1.479 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months