Schneider-Electric
 
8502SGO2V06 picture- scope
8502SGO2V06
NEMA Contactor, Type S, nonreversing, Size 5, 270A, 200HP at 575VAC, 3 phase, up to 100kA, 3 pole, 480VAC coil, open
Characteristics
Main
Product Type Contactor
Product Range 8502S
Contactor Type Non-reversing
Complementary
NEMA Size 5
Rated Current 270 A
Number of Poles 3P
Maximum Voltage Rating 600 V AC
Phase 3 phases
Horsepower Rating 75 HP at 200 V AC
100 HP at 230 V AC
200 HP at 460 V AC
200 HP at 575 V AC
SCCR Circuit-breaker 400 A maximum, SCCR: 100 kA at 480 V AC
Fuse J 400 A maximum, SCCR: 100 kA at 600 V AC
Fuse T 400 A maximum, SCCR: 100 kA at 600 V AC
Fuse RK1 400 A maximum, SCCR: 100 kA at 600 V AC
Fuse RK5 400 A maximum, SCCR: 100 kA at 600 V AC
Coil Voltage 480 V AC 60 Hz
440 V AC 50 Hz
Control Circuit Type Common control circuit
Control Units No control units
Pilot Light No indicator
Auxiliary Contacts Without
Other Equipment Fuse not supplied
Terminal Type Screw clamp terminals
Height 312.67 mm
Width 220.22 mm
Depth 222.25 mm
Environmental
Enclosure Type Not rated (open device)
Certifications UL listed file E78351 CCN NLDX
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.400 cm
Package 1 Width 27.940 cm
Package 1 Length 34.798 cm
Package 1 Weight 21.006 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months