Schneider-Electric
 
87401 picture- scope
87401
funtion unit - horizontal separate plate assembly
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Separating plate
Product name PC
Range compatibility Prisma PC
Complementary
Device composition 1 partition panel
Fixing mode Clinched
Height 355 mm
Width 580 mm
Depth 47 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 36.000 cm
Package 1 Length 59.000 cm
Package 1 Weight 5.700 kg
Unit Type of Package 2 P12
Number of Units in Package 2 70
Package 2 Height 51.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 419.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No