Schneider-Electric
 
87452 picture- scope
87452
Set of 24 fixed part for 6-points auxiliary blocks
Schneider Electric
Characteristics
Main
Range Prisma
Product name PC
Product or component type Terminal block
Terminal block type Front connecting plug-in (fixed part)
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 0.25…2.5 mm²
Length 70 mm
Colour Grey
Complementary
Width 36 mm
Connections - terminals 12 x screw terminal:
Number of connections 12
Connection position Top
[Ue] rated operational voltage 240 V
[In] rated current 10 A
Range compatibility Prisma PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 19.000 cm
Package 1 Length 29.000 cm
Package 1 Weight 2.800 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 277.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No