Schneider-Electric
 
87454 picture- scope
87454
set of 10 drawer micro switch
Schneider Electric
Characteristics
Main
Range of product Prisma
Product or component type Microswitch
Complementary
Movement of operating head Linear
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 143.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 15.500 cm
Package 2 Width 30.500 cm
Package 2 Length 39.000 cm
Package 2 Weight 7.468 kg
Unit Type of Package 3 P12
Number of Units in Package 3 250
Package 3 Height 28.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 40.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No