Schneider-Electric
 
87515 picture- scope
87515
Set of 12 sleeves, 250 A, 120 mm2 Cu/Al cable
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Cable end
Accessory / separate part category Connection accessory
Cable cross section 120 mm²
Quantity per set Set of 12
Complementary
Range compatibility Prisma cable end
Cable end type Single conductor
Length 207 mm
Environment
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 27.500 cm
Package 1 Length 41.000 cm
Package 1 Weight 1.172 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.110 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No