Schneider-Electric
 
87635 picture- scope
87635
1Kg of grease for electrical contact
Schneider Electric
Characteristics
Main
Range of product Prisma
Product or component type Lubricant
Accessory / separate part category Electrical accessory
Complementary
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 872 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.634 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 27.1 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 49.592 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No