Schneider-Electric
 
88002 picture- scope
88002
REAR HBB COVER F2 D600
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Form 2 cover for disconnectable type busbar
Product specific application For rear busbar partitioning
Cubicle partitioning form Form 2b
Complementary
Enclosure/cubicle description Cubicle
Product destination For cubicle of 600 mm depth
Kit composition 2 side plates to which the bar supports are secured
1 top plate
1 bottom plate with a stop to maintain the bars in position
1 rear plate
2 busbar support lateral cross-members
1 set of grills for the front
1 cover for the horizontal busbars
Enclosure/cubicle width 650 mm
Material Metal
Width 600 mm
Height 1475 mm
Depth 600 mm
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 42.500 cm
Package 1 Length 158.000 cm
Package 1 Weight 32.600 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 8
Package 2 Height 51.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 268.800 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No