Schneider-Electric
 
88005 picture- scope
88005
SUPPORT FOR 50X10 BARS
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Busbar support
Busbar type Flat plain
Complementary
Enclosure/cubicle description Cubicle
Product destination Vertical 50 x 10 mm flat bar of 2000 mm length
Busbar position Vertical rear
Busbar cross section 50 x 10 mm
Bar length 2000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 9.6 cm
Package 1 Length 13.2 cm
Package 1 Weight 1.23 kg
Unit Type of Package 2 S02
Number of Units in Package 2 7
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No