Schneider-Electric
 
88006 picture- scope
88006
SUPPORT FOR 100X10 BARS
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Busbar support
Busbar type Flat plain
Complementary
Enclosure/cubicle description Cubicle
Product destination Vertical 80 x 10 mm flat bar of 2000 mm length
Vertical 100 x 10 mm flat bar of 2000 mm length
Busbar position Vertical rear
Busbar cross section 80 x 10 mm
100 x 10 mm
Bar length 2000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 12.000 cm
Package 1 Length 33.000 cm
Package 1 Weight 1.860 kg
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.620 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 185.920 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No