Schneider-Electric
 
88008 picture- scope
88008
HBB VBB INF .1200A 4P LINK D600
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Busbar connection
Product specific application To connect vertical and horizontal busbar
Rated current <= 1200 A
Number of poles 4
Complementary
Enclosure/cubicle description Cubicle
Cubicle depth 600 mm
Product destination For 4P horizontal busbar <= 1200 A
Type of busbar connection Horizontal 100 x 10 mm flat busbar/vertical busbar
Horizontal 80 x 10 mm flat busbar/vertical busbar
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 23.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 8.500 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 25.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 161.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No