Schneider-Electric
 
88014 picture- scope
88014
HBB VBB SUP .1200A 3P LINK D600
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Busbar connection
Product specific application To connect vertical and horizontal busbar
Rated current >= 1200 A
Number of poles 14
Complementary
Enclosure/cubicle description Cubicle
Cubicle depth 600 mm
Product destination For 3P horizontal busbar > 1200 A
Type of busbar connection Horizontal 80 x 10 mm flat busbar/vertical busbar
Horizontal 100 x 10 mm flat busbar/vertical busbar
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 23.5 cm
Package 1 Length 40.0 cm
Package 1 Weight 11.026 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 25 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 210.468 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No