Schneider-Electric
 
88021 picture- scope
88021
DISCONNECTABLE MP PLATE NS250 4P
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate moving part
Product specific application Electrical distribution feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 538 mm
Depth 88 mm
Height 142 mm
Installed device NS100 4P
NS250 4P
Mounting mode Disconnectable
Number of vertical modules [50 mm] 3
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 22.0 cm
Package 1 Length 56.0 cm
Package 1 Weight 4.35 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 61.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 132.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No