Schneider-Electric
 
88022 picture- scope
88022
DISCONNECTABLE MP PLATE NS630 3P
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate moving part
Product specific application Electrical distribution feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 538 mm
Depth 73 mm
Height 167 mm
Installed device NS400 3P
NS630 3P
Mounting mode Disconnectable
Number of vertical modules [50 mm] 3.5
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 22.000 cm
Package 1 Length 56.000 cm
Package 1 Weight 4.540 kg
Unit Type of Package 2 P12
Number of Units in Package 2 35
Package 2 Height 105.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 170.900 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No