Schneider-Electric
 
88031 picture- scope
88031
MCC DISCON. MP H75MM
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate moving part
Product specific application Motor-control feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 600 mm
Depth 100 mm
Height 75 mm
Installed device GV2-L + LC1-D09 to D32 non reversing with circuit-breaker + contactor + thermal protection
Mounting mode Disconnectable
Number of vertical modules [50 mm] 1.5
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 16.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 2.2 kg
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 85.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 111.25 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No