Schneider-Electric
 
88032 picture- scope
88032
MCC DISCON. MP H100MM
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate moving part
Product specific application Motor-control feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 600 mm
Depth 100 mm
Height 100 mm
Installed device GV2-L + 2LC1-D09 to D32 2 speed with circuit-breaker + contactor + thermal protection
GV2-L + LC1-D09 to D32 non reversing with circuit-breaker + contactor + thermal protection
GV2-L + LC2-D09 to D32 reversing with circuit-breaker + contactor + thermal protection
Mounting mode Disconnectable
Number of vertical modules [50 mm] 2
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 16.500 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.780 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 96.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 137.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No