Schneider-Electric
 
88054 picture- scope
88054
MCC DISCON. FP H200MM
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate fixed part
Product specific application Motor-control feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Height 200 mm
Installed device GS1-F + 2LC1-D09 to 25 2 speed with switch-disconnector fuse + contactor + thermal protection
GS1-F + 2LC1-D40 to 65 2 speed with switch-disconnector fuse + contactor + thermal protection
GS1-F + 3LC1-D09 to 25 Dalhander with switch-disconnector fuse + contactor + thermal protection
GS1-F + 3LC1-D09 to 25 star-delta starters with switch-disconnector fuse + contactor + thermal protection
GS1-F + LC2-D40 to 65 reversing with switch-disconnector fuse + contactor + thermal protection
GS1-F + LC2-D80 reversing with switch-disconnector fuse + contactor + thermal protection
GV2-L + 2LC1-D09 to D32 2 speed with circuit-breaker + contactor + thermal protection
GV2-L + 2LC1-D40 to D50 2 speed with circuit-breaker + contactor + thermal protection
GV2-L + 3LC1-D09 to D32 Dalhander with circuit-breaker + contactor + thermal protection
GV2-L + 3LC1-D09 to D32 star-delta starters with circuit-breaker + contactor + thermal protection
GV2-L + LC2-D40 to D50 reversing with circuit-breaker + contactor + thermal protection
NS80HMA + 2LC1-D50 to D65 2 speed with circuit-breaker + contactor + thermal protection
NS80HMA + LC1-D115 non reversing with circuit-breaker + contactor + thermal protection
NS80HMA + LC2-D50 to D65 reversing with circuit-breaker + contactor + thermal protection
NS80HMA + LC2-D80 reversing with circuit-breaker + contactor + thermal protection
Mounting mode Disconnectable
Number of vertical modules [50 mm] 4
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 21.000 cm
Package 1 Length 66.000 cm
Package 1 Weight 3.240 kg
Unit Type of Package 2 P12
Number of Units in Package 2 32
Package 2 Height 99.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 115.680 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No