Schneider-Electric
 
88072 picture- scope
88072
FIXED P WITHDRAWABLE MOUNT PL NSX630 3P
Schneider Electric
Characteristics
Main
Range Prisma
Product name P
Product or component type Mounting plate fixed part
Product specific application Electrical distribution feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 542 mm
Depth 116 mm
Height 200 mm
Installed device NSX400...630
Mounting mode Withdrawable
Number of vertical modules [50 mm] 4
Colour Stainless steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 21.000 cm
Package 1 Length 56.500 cm
Package 1 Weight 4.280 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 60.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 63.360 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No