Schneider-Electric
 
88076 picture- scope
88076
MOB P. WITHDRAWABLE MOUNT PL NSX250 4P
Schneider Electric
Characteristics
Main
Range Prisma
Product name P
Product or component type Mounting plate moving part
Product specific application Electrical distribution feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 538 mm
Depth 130 mm
Height 175 mm
Installed device NSX100...250
Mounting mode Withdrawable
Number of vertical modules [50 mm] 3.5
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 15.000 cm
Package 1 Length 59.000 cm
Package 1 Weight 5.399 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 66.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No