Schneider-Electric
 
8903LO1200V03 picture- scope
8903LO1200V03
Contactor, Type L, multipole lighting, electrically held, 30A, 12 pole, 600 V, 220/240 VAC 50/60 Hz coil, open style
Characteristics
Main
Product or component type Electrically Held Lighting Contactor
Range of product 8903L
Control Circuit Separate control circuit
Complementary
Control Circuit Voltage 220 V AC 50 Hz
240 V AC 60 Hz
Inrush power in VA 180 VA 60 Hz
170 VA 50 Hz
Hold-in power consumption in VA 35 VA 60 Hz
35 VA 50 Hz
Current Rating 20 A tungsten
30 A fluorescent
Number of Poles 12P (12 NO)
Control Unit No control units
Pilot Light No indicator
Electrical connection Screw-clamp terminals
Height 127 mm
Depth 79 mm
Width 143 mm
Environment
Enclosure Type Not rated (open device)
Product certifications UL listed
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months