Schneider-Electric
 
8910DPA53V02 picture- scope
8910DPA53V02
Contactor, Definite Purpose, 50A, 3 pole, 30HP at 575VAC, 3 phase, 110/120VAC 50/60Hz coil, open
Characteristics
Main
Product or component type Definite Purpose Contactor
[In] rated current 50 A
Number of Poles 3P
Pole contact composition 3 NO
Range of product DPA
Complementary
Motor power hp 3 hp at 115 V AC, 1 phase
10 hp at 230 V AC, 1 phase
15 hp at 230 V AC, 3 phases
30 hp at 460 V AC, 3 phases
30 hp at 575 V AC, 3 phases
Locked rotor rated current 300 A at 277 V AC
250 A at 460 V AC
200 A at 575 V AC
[Ue] rated operational voltage 600 V AC
[Uc] control circuit voltage 120 V AC at 60 Hz
110 V AC at 50 Hz
Network number of phases 3 phases
Electrical connection Box lugs
Quick connect terminals
Height 104.90 mm
105 mm
Width 65.02 mm
65 mm
Depth 93.22 mm
93 mm
Net weight 0.68 kg
0.7 kg
Environment
Product certifications UL recognized
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.398 cm
Package 1 Width 7.112 cm
Package 1 Length 11.43 cm
Package 1 Weight 680.389 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9635bca0-88f5-4211-aaa3-d012e1850a41
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months