Schneider-Electric
 
9001B11 picture- scope
9001B11
Handle, Harmony 9001K, Harmony 9001SK, standard handle, black, 30mm, for non illuminated selector switch
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Handle
Accessory / separate part type Knob
Accessory / separate part category Spare parts
Accessory / separate part destination Non illuminated selector switch
Complementary
Shape Standard
Mounting diameter 30 mm
Cap/operator or lens colour Black
Net weight 0.005 kg
Operator profile Standard handle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.032 cm
Package 1 Width 2.032 cm
Package 1 Length 3.048 cm
Package 1 Weight 4.536 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months