Schneider-Electric
 
9001BW241 picture- scope
9001BW241
Complete control station, Harmony 9001B, 2 push buttons START-STOP, 5A, 600V AC,1NO + 1NC, NEMA 4
Characteristics
Main
Range of product Harmony 9001B
Product or component type Complete control station
Device short name 9001BW
Complementary
Control station composition 2 push-buttons START-STOP marking
Contacts type and composition 1 NO + 1 NC
Connections - terminals Screw clamp terminal
[Ie] rated operational current 5 A at 600 V
Device mounting Surface
Type of installation Indoor/outdoor
Environment
NEMA degree of protection NEMA 4
Product certifications CSA LR25490 class 3211 03
UL listed file E42259 CCN NKCR
CE
Environmental characteristic Dust and damp proof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.128 cm
Package 1 Width 17.018 cm
Package 1 Length 11.176 cm
Package 1 Weight 1.052 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No