Schneider-Electric
 
9001K1L picture- scope
9001K1L
Illuminated push button head, Harmony 9001K, metal, plastic guard flush, without cap, 30mm, spring return, without bulb
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for illuminated push-button
Device short name K
Operator additional information Plastic guard
Complementary
Bezel material Metal
Mounting diameter 30 mm
Light source Without
Light source Bulb not included
Bulb base BA 9s
Light block supply Without supply
Contacts type and composition Without contact block
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Device presentation Basic element
Cap/operator or lens colour Without cap
Light block supply Without supply
Operator profile Flush
Type of operator Spring return
Size 30 mm
Environment
Product certifications NEMA
UL listed file E42259 CCN NKCR
CSA LR 25490 class 3211 03
CE
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 104.326 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No