Schneider-Electric
 
9001K1L1GH13 picture- scope
9001K1L1GH13
Illuminated push button, Harmony 9001K, metal, plastic guard flush, green, 30mm, spring return, 110...120V, 1 CO
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name K
Type of operator Spring return
Operator profile Green flush
Operator additional information Plastic guard
Complementary
Bezel material Metal
Mounting diameter 30 mm
Light source Incandescent
Light source Incandescent bulb
Bulb base BA 9s
Light block supply Via integral transformer
[Us] rated supply voltage 110...120 V AC
Contacts type and composition 1 C/O
Connections - terminals Screw clamp terminals
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Cap/operator or lens colour Green
[Us] rated supply voltage 110...120 V
Light block supply Via integral transformer
Operator profile Flush
Type of operator Spring return
Supply frequency 50...60 Hz
Size 30 mm
Environment
Product certifications CSA LR 25490 class 3211 03
NEMA
CE
UL listed file E42259 CCN NKCR
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.096 cm
Package 1 Width 11.43 cm
Package 1 Length 5.08 cm
Package 1 Weight 267.62 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No