Schneider-Electric
 
9001K35 picture- scope
9001K35
Head for joystick controller, Harmony 9001K, metal, 30mm, 4 directions, spring return to center
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for joystick controller
Device short name 9001K
Sale per indivisible quantity 1
Type of operator Spring return
Operator profile 80 mm long operating shaft
Complementary
Bezel material Metal
Mounting diameter 30 mm
Net weight 0.372 kg
Operating position Any position
Shape of signaling unit head Octagonal
Contacts type and composition Without contact block
Device presentation Basic element
Operator direction information 4 directions
Type of operator Spring return
Size 30 mm
Return To centre
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards JIS C8201-5-1
JIS C 852
CSA C22.2 No 14
IEC 60947-5-1
UL 508
IEC 60947-1
IEC 60947-5-4
JIS C8201-1
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 4.200 cm
Package 1 Length 13.400 cm
Package 1 Weight 241.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 18
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.633 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months