Schneider-Electric
 
9001K48 picture- scope
9001K48
Guard, Harmony 9001K, 30 mm, aluminium, for mushroom 35mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Guard
Material Aluminium
Accessory / separate part category Spare parts
Accessory / separate part destination Mushroom
Complementary
Diameter 35 mm
Net weight 0.028 kg
Size 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 5.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 36.3 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 577.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months