Schneider-Electric
 
9001K53J35LGFG picture- scope
9001K53J35LGFG
Illuminated selector switch head, Harmony 9001K, metal, long handle, green, 30mm, 3 positions, spring return both sides to center, LED green, 24-28V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for illuminated selector switch
Device short name 9001K
Type of operator To centre spring return
Operator profile Green long handle
Complementary
Bezel material Metal
Mounting diameter 30 mm
Net weight 0.245 kg
Shape of signaling unit head Octagonal
Operator position information 3 positions
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Light block supply Direct
Light source LED
Bulb base BA 9s
Light block colour Green
[Us] rated supply voltage 24 V AC/DC
Product compatibility 9001KA1, mounted side 1 or 2
Device presentation Basic element
Cap/operator or lens colour Green
[Us] rated supply voltage 24...28 V
Light source colour Green
Operator profile Long handle
Type of operator Spring return
Size 30 mm
Return Both sides to centre
Light source LED
Cam profile 3
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards JIS C 4520
EN/IEC 60947-5-4
JIS C 852
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-1
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.334 cm
Package 1 Length 9.144 cm
Package 1 Weight 249.476 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months