Schneider-Electric
 
9001K6 picture- scope
9001K6
Padlocking device, Harmony 9001K, Harmony 9001SK, 30mm, for non illuminated push button
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Padlocking device
Accessory / separate part designation Padlock attachment for push-button
Accessory / separate part type Padlock attachment
Accessory / separate part category Spare parts
Accessory / separate part destination Non illuminated push-button
Complementary
Net weight 0.15 kg
Size 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.62 cm
Package 1 Width 5.842 cm
Package 1 Length 5.334 cm
Package 1 Weight 49.895 g
Unit Type of Package 2 S01
Number of Units in Package 2 19
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.09 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months