Schneider-Electric
 
9001K60 picture- scope
9001K60
Cover, Harmony 9001K, Harmony 9001SK, 30 mm, for push button
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.112 cm
Package 1 Width 5.842 cm
Package 1 Length 5.334 cm
Package 1 Weight 40.823 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No