Schneider-Electric
 
9001K685 picture- scope
9001K685
Guard, Harmony 9001K, 30mm, aluminium, for mushroom 57mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Guard
Material Aluminium
Accessory / separate part category Spare parts
Accessory / separate part destination Mushroom
Complementary
Diameter 60 mm
Net weight 0.03 kg
Size 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.366 cm
Package 1 Width 5.08 cm
Package 1 Length 11.684 cm
Package 1 Weight 104.326 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.517 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months