Schneider-Electric
 
9001K95 picture- scope
9001K95
Tightening tool, Harmony 9001K, Harmony 9001SK, for ring nuts on 22 and 30mm control units
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Tightening tool
Accessory / separate part type Tightening tool
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination Ring nuts on 22 and 30 mm control units
Complementary
Net weight 0.064 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.064 cm
Package 1 Width 5.08 cm
Package 1 Length 13.462 cm
Package 1 Weight 72.575 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.309 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months