Schneider-Electric
 
9001KM35 picture- scope
9001KM35
Light block, Harmony 9001K, Harmony 9001SK, 30mm, incandescent bulb, 24...28V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Light block
Device short name 9001K
Bulb base BA 9s
Light block supply Direct via integral resistance
Complementary
Net weight 0.05 kg
Light source Incandescent bulb
[Us] rated supply voltage 24 V AC/DC
[Us] rated supply voltage 24...28 V
Light block supply Full voltage
Size 30 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60947-5-4
JIS C 852
UL 508
IEC 60947-1
CSA C22.2 No 14
JIS C 4520
IEC 60947-5-1
Product certifications NEMA
UL 508
Electrical shock protection class Class II conforming to IEC 61140
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.588 cm
Package 1 Width 9.144 cm
Package 1 Length 4.826 cm
Package 1 Weight 63.503 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months