Schneider-Electric
 
9001KN100BP picture- scope
9001KN100BP
Blank legend, Harmony 9001K, Harmony 9001SK, 30mm, plastic, black with white letters, 57mm square
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Blank legend
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm
Marking White unmarked on black background
Label dimensions 57 x 57 mm
Complementary
Mounting diameter 30 mm
Material Plastic
Net weight 0.005 kg
Size 30 mm
Colour of marking White
Background colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.254 cm
Package 1 Width 5.842 cm
Package 1 Length 5.842 cm
Package 1 Weight 4.536 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months