Schneider-Electric
 
9001KN200 picture- scope
9001KN200
Blank legend, Harmony 9001K, Harmony 9001SK, 30mm, aluminium, black with silver letters, 40x43mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Blank legend
Accessory / separate part type Legend plate
Accessory / separate part category Marking accessory
Accessory / separate part destination Control and signalling units Ø 30 mm (metal range)
Label dimensions 40 x 43 mm
Marking Unmarked on black background
Complementary
Mounting diameter 30 mm
Material Aluminium
Net weight 0.005 kg
Size 30 mm
Colour of marking Silver
Background colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 5.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 595.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months