Schneider-Electric
 
9001KP1G9 picture- scope
9001KP1G9
Pilot light, Harmony 9001K, metal, polycarbonate, domed, green, 30mm, 110...120V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Pilot light
Device short name 9001K
Complementary
Bezel material Metal
Mounting diameter 30 mm
Shape of signaling unit head Round
Lens type Domed plastic
Cap/operator or lens colour Green
Light source Incandescent
Bulb base BA 9s
Light block supply Via integral transformer 120 V AC 6 V)
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Shape of screw head Cross slotted
Shape of screw head Cross slotted
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
Light source Incandescent bulb
[Ith] conventional free air thermal current 10 A
CAD overall width 54 mm
CAD overall height 70 mm
CAD overall depth 42 mm
[Us] rated supply voltage 110...120 V AC
Net weight 0.21 kg
Device presentation Complete product
Lens type Domed
[Us] rated supply voltage 110...120 V
Light block supply Via integral transformer
Supply frequency 50...60 Hz
Lens material Polycarbonate
Size 30 mm
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
UL 508
EN/IEC 60947-5-1
JIS C 852
JIS C8201-5-1
JIS C8201-1
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.588 cm
Package 1 Length 9.652 cm
Package 1 Weight 231.332 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.841 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months