Schneider-Electric
 
9001KP35 picture- scope
9001KP35
Head for pilot light, Harmony 9001K, metal, without cap, 30mm, 24...28V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for pilot light
Device short name K
Complementary
Bezel material Metal
Mounting diameter 30 mm
Cap/operator or lens colour Without cap
Bulb base BA 9s
Light block supply Full voltage 24 V
Full voltage 28 V
Shape of screw head Round
Light source Incandescent bulb
Operating mode Normal
[Us] rated supply voltage 24...28 V
Light block supply Full voltage
Size 30 mm
Environment
Product certifications CSA LR25490 class 3211 03
UL listed file E42259 CCN NKCR
CE
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.842 cm
Package 1 Length 9.398 cm
Package 1 Weight 131.542 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No