Schneider-Electric
 
9001KR16 picture- scope
9001KR16
Emergency stop head, Harmony 9001K, switching off, metal, red mushroom 40mm, 30 mm, trigger latching turn to release
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for emergency switching off push-button
Product compatibility Contact block 9001KA..
Device short name 9001K
Type of operator Turn to release trigger action
Operator profile Red mushroom Ø 40 mm, unmarked
Complementary
Bezel material Metal
Mounting diameter 30 mm
CAD overall width 40 mm
CAD overall height 40 mm
CAD overall depth 116 mm
Net weight 0.141 kg
Operating position Any position
Shape of signaling unit head Round
Head material Plastic
Operator position information 2 positions
Contacts type and composition Without contact block
Mechanical durability 5000000 cycles
Device presentation Basic element
Cap/operator or lens colour Red
Operator profile Mushroom Ø 40 mm
Type of operator Turn to release
Size 30 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 6
Standards IEC 60204-1, for emergency stop devices if used with emergency stop legend plate type 9001KN
ISO 13850, for emergency stop devices if used with emergency stop legend plate type 9001KN
IEC 60947-5-1
IEC 60947-1
IEC 60947-5-4
IEC 60947-5-5
JIS C 4520
JIS C 852
CSA C22.2 No 14
UL 60947-5-5
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.842 cm
Package 1 Width 5.08 cm
Package 1 Length 11.43 cm
Package 1 Weight 172.365 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.617 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months