Schneider-Electric
 
9001KR1RH5 picture- scope
9001KR1RH5
Push-button, Harmony 9001K, metal, flush, red, 30mm, spring return, 1 NO
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Push-button
Device short name K
Type of operator Spring return
Operator profile Red flush
Operator additional information Metal guard
Complementary
Bezel material Metal
Mounting diameter 30 mm
Light source Without
Light source Without
Light block supply Without supply
Contacts type and composition 1 NO
Connections - terminals Screw clamp terminals
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Cap/operator or lens colour Red
Operator profile Flush
Type of operator Spring return
Size 30 mm
Environment
Product certifications NEMA
CSA LR 25490 class 3211 03
CE
UL listed file E42259 CCN NKCR
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.588 cm
Package 1 Width 4.572 cm
Package 1 Length 9.398 cm
Package 1 Weight 127.006 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No