Schneider-Electric
 
9001KR24R picture- scope
9001KR24R
Head for spring return push button, Harmony 9001K, metal, mushroom 35mm, red, 30mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for push-button
Device short name 9001K
Operator profile Red flush
Operator additional information Screw-on plastic with set screw
Complementary
Mounting diameter 30 mm
Shape of signaling unit head Round
Type of operator Spring return
Bezel material Metal
Cap/operator or lens colour Red
Type of operator Spring return
Contacts type and composition Without contact block
Operator profile Mushroom Ø 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.842 cm
Package 1 Width 5.334 cm
Package 1 Length 7.366 cm
Package 1 Weight 127.006 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No