Schneider-Electric
 
9001KS11K2 picture- scope
9001KS11K2
Key selector switch head, Harmony 9001K, metal, key switch, 30mm, key E10, 2 positions, stay put
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for key selector switch
Device short name K
Type of operator Maintained
Operator profile Black key operated knob
Complementary
Bezel material Metal
Mounting diameter 30 mm
Operator position information 2 positions
Key number E10
Key withdrawal position Right
Contacts type and composition Without contact block
Device presentation Basic element
Operator profile Key switch
Type of operator Stay put
Size 30 mm
Cam profile 5
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Product certifications CSA LR24590 class 3211 03
CE
UL listed file E42259 CCN NKCR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 185.973 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No