Schneider-Electric
 
9001KS11K3 picture- scope
9001KS11K3
Key selector switch head, Harmony 9001K, metal, key switch, key active right left, 30mm, key E10, 2 positions, Cam E, stay put
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for key selector switch
Device short name 9001K
Type of operator Stay put
Operator profile Key switch
Complementary
Bezel material Metal
Mounting diameter 30 mm
Net weight 0.207 kg
Shape of signaling unit head Octagonal
Operator position information 2 positions
Type of keylock E10
Key number E10
Key withdrawal position Left and right
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Product compatibility 9001KA1, mounted side 1 or 2
Device presentation Basic element
Operator profile Key switch
Type of operator Stay put
Size 30 mm
Cam profile 5
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Standards JIS C 4520
IEC 60947-5-1
JIS C 852
IEC 60947-5-4
UL 508
IEC 60947-1
CSA C22.2 No 14
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.842 cm
Package 1 Length 9.398 cm
Package 1 Weight 190.509 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months