Schneider-Electric
 
9001KS43BH2 picture- scope
9001KS43BH2
Selector switch, Harmony 9001K, metal, standard handle, black, 30mm, 3 positions, stay put, 2 CO
Schneider Electric
Characteristics
Main
Bezel material Chromium plated metal
Product or component type Selector switch
Range of product K
Complementary
[In] rated current 10 A
Accessory / separate part destination Non illuminated push-button
Operator position information 3 positions
Operator profile Standard knob
Operator profile 1 projecting push-button
Size 30 mm
Utilisation category AC-15
DC-13
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Product certifications CSA LR 25490 class 3211 03
CE
UL listed file E42259 CCN NKCR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 185.973 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No