Schneider-Electric
 
9001KU2 picture- scope
9001KU2
Dust boot, Harmony 9001K, Harmony 9001SK, red, 30mm, for non illuminated push button
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Dust boot
Accessory / separate part type Boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Non illuminated push-button
Colour Red
Complementary
Product compatibility 9001KR1U
9001KR3U
9001KR2U
Material Silicone rubber
Mounting diameter 30 mm
Net weight 0.027 kg
Cap/operator or lens colour Red
Size 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 5.9 cm
Package 1 Length 7.2 cm
Package 1 Weight 23 g
Unit Type of Package 2 S03
Number of Units in Package 2 84
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.448 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months