Schneider-Electric
 
9001KU47 picture- scope
9001KU47
30 mm clear boot for illuminate pushbutton with guard
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Rubber boot
Accessory / separate part type Boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Push-button
Colour Clear
Complementary
Material Silicone rubber
Mounting diameter 30 mm
Net weight 0.027 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.080 cm
Package 1 Width 7.112 cm
Package 1 Length 5.588 cm
Package 1 Weight 45.359 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No