Schneider-Electric
 
9001KY3 picture- scope
9001KY3
Empty enclosure control station, Harmony 9001K, Harmony 9001SK, aluminium, 3 cut outs, 30mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Harmony 9001K
Product or component type Empty enclosure
Device short name 9001K
Number of cut-out 3 cut-outs
Cable entry 1 entry tapped for 3/4'' cable gland
Complementary
Product destination For Ø 30 mm control and signalling units
Material Aluminium
Net weight 1.56 kg
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category II conforming to IEC 61140
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 3
NEMA 4
NEMA 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 11.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 1.627 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.245 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 13
Contractual warranty
Warranty 18 months